??
CAD model selection
HELP_VARIABLE
SKU
POSITION
NO
PORT_SIZE
1-1/2" Female NPT
VOLTAGE
BODY_MATERIAL
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
40 mm mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 90 PSI (No Minimum Pressure)
FLOW_RATE
Cv 29 (Appx 220 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650A
WEIGHT
5 lbs 3 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-1-2-12v-dc-stainless-steel-solenoid-valve-normally-open/
Download CAD models
Previews