??
CAD model selection
HELP_VARIABLE
SKU
POSITION
NC
PORT_SIZE
1/4" Female NPT
VOLTAGE
BODY_MATERIAL
PP (Polypropylene)
COMPONENTS
Stainless Steel
SEAL_MATERIAL
EPDM Diaphragm
ORIFICE_SIZE
2.5 mm
TEMP_RANGE
25 to 212° F / -0 to 100°C
PRESSURE_RANGE
PSI Range=0 - 115 PSI (No Minimum)
FLOW_RATE
Cv 0.2 (Appx 1.5 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Lead Wires
WEIGHT
5 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-4-12v-dc-electric-plastic-solenoid-valve/
Download CAD models
Previews