??
CAD model selection
HELP_VARIABLE
SKU
POSITION
NO
PORT_SIZE
1" Female NPT
VOLTAGE
BODY_MATERIAL
Stainless Steel
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
25 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 90 PSI (No Minimum)
FLOW_RATE
Cv 12 (Appx 92 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650B
WEIGHT
2 lbs 7 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-inch-12v-dc-stainless-steel-solenoid-valve-normally-open/
Download CAD models
Previews