??
CAD model selection
HELP_VARIABLE
SKU
POSITION
NC
PORT_SIZE
2" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
50 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 45 (Appx 345 GPM @ 60 PSI)
POWER
COIL_CONNECTION
WEIGHT
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/2-12v-dc-electric-brass-solenoid-valve/
Download CAD models
Previews